Parts library

PR-DO-001-0188
Dorner 2200 Belt Conveyor Transfer Plate, 457mm
Use this stainless steel transfer plate to line up multiple belt conveyors together in series. Install one on each adjacent end of the conveyors and then place the conveyors plate to plate. Can be easily installed using the included fasteners. Enables the transfer of products of a minimum length of 22 mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-DO-001-0188 |
| Unit Price | $129.44 USD |
| Weight | 0.246 kg |
| Dimensions (L x W x H) | 44 x 152 x 478 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.