
Digital Pressure Sensor Kit
This Digital Pressure Sensor Kit includes everything needed for quick integration: a pneumatic sensor, a 4-pin M12 adapter, a 5 m M12 end-stop extension cable, a 6 mm stem fitting for any push-to-connect 6 mm connection, and a 6 mm to 12 mm stem adapter for 12 mm fittings. The pneumatic module features a bright, easy-to-read three-color display. The main screen shows the instantaneous pressure reading in red or green, while two secondary screens display the setting label and its numeric value in orange. The switch output reacts within 1.5 ms once the configured pressure or vacuum threshold is reached. The sensor meets UL/CSA, CE, and RoHS standards and has an IP65 enclosure rating. It can also be mounted directly onto the PiClassic Vacuum Generator (PR-PB-001-0001) using the included fitting.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-009-0004 |
| Unit Price | $192.65 USD |
| Weight | 0.1 kg |
| Dimensions (L x W x H) | 200 x 35 x 35 mm |
| Material | Plastic |
Questions about this part?
Post a question on Vention community forum for insights on this part.