Parts library

CE-SN-007-0023
Diffuse Keyence PR-G M18 NPN/PNP Sensor (Sn 120)
M18 bipolar diffuse photo-electric proximity sensor. Utilizes non-visible light to detect objects that are present close to the lens. Range is 120 mm. Includes a 5-meter long cable with connector for the Digital IO Module v2 (CE-MD-001-0000__2).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Sensors Datasheet | |
| PR-G42CBL Datasheet | |
| PR-G Instruction Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-007-0023 |
| Unit Price | $203.95 USD |
| Weight | 0.24 kg |
| Dimensions (L x W x H) | 110 x 110 x 30 mm |
| Material | Stainless Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.