vention-logo-sm
Parts library
Défitech Flexi Carbon Foam Gripper 125 x 250 for UR
PR-DE-001-0001

Défitech Flexi Carbon Foam Gripper 125 x 250 for UR

Défitech

The lightest, fastest, most compact, and quietest gripper for high-performance automation. With a 125x250 mm vacuum area and flexible grip, it adapts easily to various shapes and surfaces. Lifting capacity of up to 31 kg* ensures secure and efficient handling. Its carbon fiber design enhances speed and energy efficiency. (*Capacity depends on material and suction conditions.)

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
DEFITECH - Technical Specifications for foam gripper
DEFITECH - Festo Pressure sensor SPAN-B
DEFITECH - Brochure
DEFITECH - Assembly Wiring Instructions

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-DE-001-0001
Unit Price$2,580.26 USD
Weight0.72 kg
Dimensions (L x W x H)330 x 230 x 120 mm
MaterialCarbon Fiber
Surface FinishMatte, Anodized
Spec AttributeSpec Value
Gripper Mechanical Information
IP Rating (Electronics)IP40
Min. Ambient Temperature 5 deg C
Max. Ambient Temperature 80 deg C
Mechanical InterfaceISO 9409-1-50-4-M6
Spec AttributeSpec Value
Gripper Air Supply
Pneumatic Connection8
Max. Operating Pressure 0.65 MPa
Nominal Operating Pressure0.6 MPa
Spec AttributeSpec Value
Gripper Communication/Control/Electrical
Communication InterfacePNP
Operating Voltage24 V
Max. Current Consumption0.08 A
Min. Current Consumption0.03 A

$2,580.26 USD

Sold by VentionShips from Défitech
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.