Parts Library More Toggle menu Pneumatic Vacuum Grippers Product Details PR-DE-005-0001
Défitech Check Valves Flexi Carbon Foam Gripper 225 x 300 for UR Défitech The Flexi Carbon Foam gripper is the fastest, the lightest, the most compact and the most silent gripper.
225x300mm vacuum area with check-valves, lifting capacity of up to 75kg*
Flexible grip, easily adapts to different shapes and surface conditions.
DocumentationTechnical Drawing Technical Drawing 2D Model 3D Model Download
Technical Documentation Technical Documentation DEFITECH - Assembly Wiring Instructions DEFITECH - Brochure DEFITECH - Festo Pressure sensor SPAN-B DEFITECH - Technical Specifications for foam gripper
Can't find what you're looking for? Contact Us
Parts specificationsSpec Attribute Spec Value General Specifications Part Number PR-DE-005-0001 Unit Price $4,753.74 USD Weight 1.9 kg Dimensions (L x W x H) 360 x 290 x 160 mm Material Carbon Fiber Surface Finish Matte, Anodized
Spec Attribute Spec Value Gripper Mechanical Information IP Rating (Electronics) IP40 Min. Ambient Temperature 5 deg C Max. Ambient Temperature 80 deg C Mechanical Interface ISO 9409-1-50-4-M10
Spec Attribute Spec Value Gripper Air Supply Pneumatic Connection 8 Max. Operating Pressure 0.65 MPa Nominal Operating Pressure 0.6 MPa
Spec Attribute Spec Value Gripper Communication/Control/Electrical Communication Interface PNP Operating Voltage 24 V Max. Current Consumption 0.08 A Min. Current Consumption 0.03 A
$ 4,753 .74 USD
Ships in 4 weeks Add to cartSold by Vention Ships from Défitech
Questions about this part? Post a question on Vention community forum for insights on this part.
Go to the forum