Parts Library More Toggle menu Pneumatic Vacuum Grippers Product Details PR-DE-007-0001
Défitech Adjustable Cups Flexi Carbon Gripper 170 x 420 for UR Défitech The Flexi Carbon Foam gripper is the fastest, the lightest, the most compact and the most silent gripper.
Adjustable cups position, lifting capacity of up to 60kg*.
More concentrated and powerful suction force.
DocumentationTechnical Drawing Technical Drawing 2D Model 3D Model Download
Technical Documentation Technical Documentation DEFITECH - Assembly Wiring Instructions DEFITECH - Brochure DEFITECH - Festo Pressure sensor SPAN-B DEFITECH - Technical Specifications for adjustable cups gripper
Can't find what you're looking for? Contact Us
Parts specificationsSpec Attribute Spec Value General Specifications Part Number PR-DE-007-0001 Unit Price $4,197.41 USD Weight 1.38 kg Dimensions (L x W x H) 610 x 310 x 210 mm Material Carbon Fiber Surface Finish Matte, Anodized
Spec Attribute Spec Value Gripper Mechanical Information IP Rating (Electronics) IP40 Min. Ambient Temperature 5 deg C Max. Ambient Temperature 80 deg C Mechanical Interface ISO 9409-1-50-4-M12
Spec Attribute Spec Value Gripper Air Supply Pneumatic Connection 8 Max. Operating Pressure 0.65 MPa Nominal Operating Pressure 0.6 MPa
Spec Attribute Spec Value Gripper Communication/Control/Electrical Communication Interface PNP Operating Voltage 24 V Max. Current Consumption 0.08 A Min. Current Consumption 0.03 A
$ 4,197 .41 USD
Ships in 17 days Add to cartSold by Vention Ships from Défitech
Questions about this part? Post a question on Vention community forum for insights on this part.
Go to the forum