Parts Library More Toggle menu Pneumatic Vacuum Grippers Product Details PR-DE-006-0001
Défitech Adjustable Cups Flexi Carbon Gripper 150 x 250 for UR Défitech The lightest, fastest, most compact, and quietest gripper for high-performance automation. Featuring adjustable cup positions and powerful suction, it lifts up to 60 kg* with precision. Its carbon fiber design ensures speed, efficiency, and minimal energy use.
DocumentationTechnical Drawing Technical Drawing 2D Model 3D Model Download
Technical Documentation Technical Documentation DEFITECH - Technical Specifications for adjustable cups gripper DEFITECH - Assembly Wiring Instructions DEFITECH - Brochure DEFITECH - Festo Pressure sensor SPAN-B
Can't find what you're looking for? Contact Us
Parts specificationsSpec Attribute Spec Value General Specifications Part Number PR-DE-006-0001 Unit Price $3,244.27 USD Weight 1.23 kg Dimensions (L x W x H) 430 x 330 x 180 mm Material Aluminum, Carbon Fiber Surface Finish Anodized, Matte
Spec Attribute Spec Value Gripper Mechanical Information IP Rating (Electronics) IP40 Min. Ambient Temperature 5 deg C Max. Ambient Temperature 80 deg C Mechanical Interface ISO 9409-1-50-4-M11
Spec Attribute Spec Value Gripper Air Supply Pneumatic Connection 8 Max. Operating Pressure 0.65 MPa Nominal Operating Pressure 0.6 MPa
Spec Attribute Spec Value Gripper Communication/Control/Electrical Communication Interface PNP Operating Voltage 24 V Max. Current Consumption 0.08 A Min. Current Consumption 0.03 A
$ 3,244 .27 USD
Ships in 17 days Add to cartSold by Vention Ships from Défitech
Questions about this part? Post a question on Vention community forum for insights on this part.
Go to the forum