vention-logo-sm
Parts library
Coval Vacuum Area Gripper 320mmx160mm with Foam for UR
PR-CO-005-0001

Coval Vacuum Area Gripper 320mmx160mm with Foam for UR

Coval

The CVGC carbon vacuum gripper M2 version with integrated vacuum generator, is a plug-and-play solution specifically designed to perfectly adapt to all models of collaborative robots. Ultra-compact, these grippers integrate all the necessary functions under a protective cover for optimal use. With their innovative design and ease of installation, the CVGC carbon vacuum gripper M2 version offers unmatched performance and reliability for your robotic applications. Three standard sizes enable you to choose the CVGC best suited to your requirements and handle a variety of loads: corrugate, plastics, metal/glass plates, etc.. (Plugins available for different robots). Max load capacity of 68KG at 65% vacuum (no safety factor) for a gripper with foam interface covered 100% by the load, on a rigid and airtight surface.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
PR-CO-00X-000X CVGC Brochure 2025 Imperial
PR-CO-00X-000X CVGC Operating Instruction V1.2
PR-CO-00X-000X CVGC Brochure 2025 Metric
Coval - URCap Plugin Guide-EN
Terms Conditions - COVAL EN-v4.1

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-CO-005-0001
Unit Price$4,652.54 USD
Weight1.5 kg
Dimensions (L x W x H)360 x 255 x 155 mm
MaterialPlastic, Carbon Fiber & Rubber
Surface FinishBlack

$4,652.54 USD

Sold by VentionShips from Coval
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.