
Coval Vacuum Area Gripper 240mmx120mm with 25mm Suction Cups for Fanuc CRX series
The CVGC carbon vacuum gripper M2 version with integrated vacuum generator, is a plug-and-play solution specifically designed to perfectly adapt to all models of collaborative robots. Ultra-compact, these grippers integrate all the necessary functions under a protective cover for optimal use. With their innovative design and ease of installation, the CVGC carbon vacuum gripper M2 version offers unmatched performance and reliability for your robotic applications. Three standard sizes enable you to choose the CVGC best suited to your requirements and handle a variety of loads: corrugate, plastics, metal/glass plates, etc.. (Plugins available for different robots). Max load capacity of 38KG at 65% vacuum (no safety factor) for a gripper with suction cups interface covered 100% by the load, on a rigid and airtight surface.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Coval - Fanuc Plugin Test Guide-EN-G-2791N006 | |
| PR-CO-00X-000X CVGC Brochure 2025 Imperial | |
| PR-CO-00X-000X CVGC Brochure 2025 Metric | |
| PR-CO-00X-000X CVGC Operating Instruction V1.2 | |
| Terms Conditions - COVAL EN-v4.1 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-CO-001-0002 |
| Unit Price | $4,547.46 USD |
| Weight | 1.3 kg |
| Dimensions (L x W x H) | 305 x 230 x 155 mm |
| Material | Plastic, Carbon Fiber & Rubber |
| Surface Finish | Black |
$4,547.46 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.