Parts library

HW-FN-059-2127
Concrete Wedge Anchors (Bag of 8), 3/8 x 5 in
Bag of 8: This 3/8 x 5 in wedge style anchor is used to mount safety enclosures to a concrete floor. NOTE: Anchors must be properly installed into 27.6 MPa (4000 psi) concrete. Concrete should be inspected to ensure it is structurally sound. Tensile strength of each anchor is 5.2 kN (1,180 lbs) and 6.2 kN (1,390 lbs) in shear. An appropriate safety factor must be added according to the application and norms. The anchors should be torqued to 40.1 Nm (30 ft-lbs).
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-059-2127 |
| Unit Price | $114.29 USD |
| Weight | 0.16 kg |
| Dimensions (L x W x H) | 127 x 21 x 168 mm |
| Material | Stainless Steel |
| Surface Finish | N/A |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Shear Capacity | 6.2 kN |
| Tensile Capacity | 5.2 kN |
Questions about this part?
Post a question on Vention community forum for insights on this part.