Parts library

PR-BO-011-0001
Bota Systems SensONE T15 Gen A 6-axis F/T sensor with Industrial interface
SensONE Gen A series 6-axis F/T sensor with 3m cable and all necessary accessories. It features the new B4LP™ connector, better performance and new protocols, with force ranges Fxy 500 N and Fz 1200 N, and moment ranges Mxy 15 Nm and M12 8 Nm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Gen+A+ForceTorque+sensors+user+manual | |
| SensONE+Gen+A+Series+Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-BO-011-0001 |
| Unit Price | $7,645.60 USD |
| Weight | 0.24 kg |
| Dimensions (L x W x H) | 270 x 180 x 130 mm |
| Material | anodized aluminum |
| Associated Fasteners | 1 x HW-TW-002-0001 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| 5mm x 250mm Cable Tie (Bag of 25) | HW-TW-002-0001 | 1 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.