vention-logo-sm
Parts library
Smooth Robotics Arc Control Box
PR-SR-010-0001

Smooth Robotics Arc Control Box

Smooth Robotics

The Arc Control Box is designed specifically for enhancing cobot welding setups using SmoothTool, ensuring optimal safety, control, and efficiency. This add-on includes essential components like a Start Button to initiate welding processes and a Start Button Light to indicate readiness. The Arc Switch enables precise control of the welding arc, while the Emergency Stop (E-stop) ensures immediate shutdown during critical situations. Built with user convenience in mind, the Arc Control Box includes a 4-meter cable for flexible placement in your workspace. It integrates seamlessly with cobot systems to simplify workflows and improve welding performance. For complete specifications and installation details, refer to the technical documentation below.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Smooth Robotics Arc Controlbox Manual PR-SR-010-0001

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SR-010-0001
Unit Price$522.88 USD
Weight1.1 kg
Dimensions (L x W x H)235 x 310 x 110 mm
MaterialPlastic
Spec AttributeSpec Value
Gripper Communication/Control/Electrical
Operating Voltage24 V
Nominal Current Input0.035 A
Max. Current Consumption0.035 A
Min. Current Consumption0.02 A

$522.88 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.