

45x90mm (1620mm) Aluminum Extrusion
$121.99 USD
Ships next day
Length:
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-EXT-002-1620 |
Weight | 5.37768 kg |
Dimensions (L x W x H) | 1620.0 x 45.0 x 90.0 mm |
Unit Price | $121.99 USD |
Material | 6005-T5 |
Surface finish | Dark Blue Anodization, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Second Area Moment of Inertia | 1,111,757 Ix / 287,967 Iy mm4 |
Cross-Sectional Area | 1229 mm2 |
Torsional Constant | 189,708 mm4 |
Yield Strength | 240 MPa |
Compatible Parts

45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm Plastic End Cap, for Extrusions
HW-EC-002-0001 v2

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585

45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005