Parts library

PR-MMM-001-0001
3M Xtract Portable Dust Extractor
The innovative 3M Xtract™ Portable Dust Extractor allows for maximum dust extraction, right at your side. Easily connect to the Vention Rapid Series Sanding solution for on-demand vacuum dust extraction. Includes high-collection HEPA filters to help keep your work environment virtually dust-free.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| 3M Xtract Portable Dust Extractor User Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-MMM-001-0001 |
| Unit Price | $1,322.03 USD |
| Weight | 23.13 kg |
| Dimensions (L x W x H) | 762 x 610 x 406 mm |
| Material | Plastic |
| Surface Finish | N/A |
| Associated Fasteners | 2 x HW-AR-002-0039 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| Hexagon Socket Head Male R1/4in to 12mm fitting | HW-AR-002-0039 | 2 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.