🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
306mm Round Belt for Belt-Driven Conveyor

306mm Round Belt for Belt-Driven Conveyor

$6.84 USD
Ships next day
5.56mm dia., 306mm long polyurethane round belt for pulley-to-roller drive. Compatible with Vention's grooved roller and double pulley. To be used when the driving pulley sits 112.5mm below the conveyor rollers, in between two consecutive rollers.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-PL-002-0306
Weight 0.011 kg
Dimensions (L x W x H) 5.6 x 101.0 x 101.0 mm
Unit Price $6.84 USD
Material Cyclothane 88A
Surface finish N/A
Standards Install on pulleys/conveyors with 38.4mm dia. grooves, 121mm apart (112.5mm vertical, 45mm horizontal)
Have a question about this part?
Ask in the forum! Go to the forum