Parts library
![Stainless Steel Panel, 16 Ga. [1.61mm]](https://assets.vention.io/parts/images/ST-PN-018-0004/stainless-steel-panel-16-ga-1-61mm.png)
ST-PN-018-0004
Stainless Steel Panel, 16 Ga. [1.61mm]
304 stainless steel is a versatile corrosion-resistant metal. This stainless sheet sheet can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts. Panel is brushed on one side only. There may be a slight difference in color and finish of panels due to changes in the manufacturing process when not ordered within the same batch.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Choosing Panel Materials and Panel Strips |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-018-0004 |
| Unit Price | $35.70 USD / sq. ft. |
| Weight | 1.14 kg |
| Dimensions (L x W x H) | 305 x 305 x 1.61 mm |
| Material | 304 Stainless Steel |
| Surface Finish | #4 |
$35.70 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.