Parts library

MO-PL-102-0217
217mm Roller-to-Roller O-Ring for Curved Conveyor Segments (Bag of 10)
Bag of 10: Polyurethane o-ring with 5.56 mm diameter and 217 mm length. It is used for tapered roller-to-tapered roller drive. Compatible with Vention's grooved tapered rollers (MO-CV-030-0585) for curved o-ring roller conveyors (MO-CV-030-0012).
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-PL-102-0217 |
| Unit Price | $36.00 USD |
| Weight | 0.04 kg |
| Dimensions (L x W x H) | 150 x 150 x 10 mm |
| Material | Cyclothane 88A |
| Surface Finish | Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.