Parts library

CA-TB-012-0003
12mm OD Blue Tubing 20-meter Extension
20-meter 12mm OD tubing extension for Vention's Pneumatic Ecosystem. Powered by SMC.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CA-TB-012-0003 |
| Unit Price | $168.70 USD |
| Weight | 1.533 kg |
| Dimensions (L x W x H) | 477 x 430 x 320 mm |
| Material | Polyurethane |
| Surface Finish | Clear Blue |
Questions about this part?
Post a question on Vention community forum for insights on this part.