Parts library

HW-FN-008-0014
M5-0.8 X 14mm Screw
Low-Profile Socket Head Screw, M5 × 14 mm (equivalent length: 0.55 in). Screws are blue-dyed zinc-plated.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-008-0014 |
| Unit Price | $0.33 USD |
| Weight | 0.00326 kg |
| Dimensions (L x W x H) | 19 x 9 x 9 mm |
| Material | Steel |
| Surface Finish | Plain |
Questions about this part?
Post a question on Vention community forum for insights on this part.