Parts library

MO-SM-022-0007
1/2 HP AC Motor and 10:1 Gearbox, for Dorner 3200
The 1/2HP 3-phase AC motor which is paired to a 10:1 planetary gearbox is able to power your material handling applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| AC Motor and VFD for Material Handling | |
| Dorner 3200 Belt Conveyor | |
| Dorner 3200 Belt Conveyor Assembly Instructions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-SM-022-0007 |
| Unit Price | $1,050.00 USD |
| Weight | 13.7 kg |
| Dimensions (L x W x H) | 419 x 215.5 x 170 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Torque | At full load: 20 Nm |
| Max Rotational Speed | 1035 degrees/s |
| Motor Certification | CE, CSA |
Questions about this part?
Post a question on Vention community forum for insights on this part.