Parts library

RS-MT-103-0020
10x Part Presenter Pin Standoff, 20mm Shoulder Length
Used to in conjunction with the part pin tray (RS-MT-101-0020) to create a modular system for part holding. Pins can be inserted into each other to make them long enough to hold longer parts. This kit contains ten pins.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Machine Tending Hardware Kit Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-MT-103-0020 |
| Unit Price | $250.00 USD |
| Weight | 0.46 kg |
| Dimensions (L x W x H) | 29 x 60 x 80 mm |
| Material | 316 Stainless |
| Surface Finish | As Machined |
Questions about this part?
Post a question on Vention community forum for insights on this part.