- Categories See all
- New Vention Parts
- Structural and Framing
- Frame Accessories
- Fixtures and Tooling
- Panels and Table Tops
- Robot Mounting
- Robot End-of-Arm Tools
- Robots
- Safety
- Wheels
- Linear Motion
- Rotary Motion
- Pneumatics
- Material Handling
- Control and Motors
- Software
- Cabling
- Fasteners
- Consumables
- Tools
- Merchandise
Cable Extensions

MachineMotion Power Cable (UK - 230V - 2.5m)
CE-CA-001-0005

MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000

MachineMotion V2 Safety Brake Cable
CE-CA-043-0650

Bank Switching Cable for Safety Module and DIOv2
CE-CA-067-5000

MachineMotion 2 Safety Extension Cable - 5m
CE-CA-102-5001 v2

Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1

Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000

MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400

MachineMotion 2 Pendant Cable - 5m
CE-CA-104-5000

MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001

M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500

M12 End-Stop Extension Cable, 2m
CE-CA-018-2000

M12 End-Stop Extension Cable, 5m
CE-CA-018-5000

MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000

MachineMotion 2 Safety OUT Pigtail Cable - 2m
CE-CA-106-2000

M12 4-pin Right Angle Adapter
CE-CA-026-0004