vention-logo-sm
Community Designs
poles

poles

Community design

oh just a metal stick

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-96650
Weight0.50 kg
Dimensions (L x W x H)895 x 195 x 90 mm
ApplicationAssembly
Assembly Time00:20

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 20mm OD Round (90mm) Aluminum Extrusion image
20mm OD Round (90mm) Aluminum ExtrusionST-EXT-003-0090 - 90 X 0 X 20 mmObsolete
1
Part 90x90mm (45mm) Aluminum Extrusion image
90x90mm (45mm) Aluminum ExtrusionST-EXT-005-0045 - 45 X 90 X 90 mmShips next day
1
Part 22.5x22.5mm (585mm) Aluminum Extrusion image
22.5x22.5mm (585mm) Aluminum ExtrusionST-EXT-006-0585 - 585 X 22 X 22 mmShips next day
1
Similar Parts
    poles | Vention