ATS SuperTrak GEN3 Narrow

ATS SuperTrak GEN3 Narrow

By: User badge
$0.00 CAD
Now in its 3rd generation, the SuperTrak platform supports payloads of up to 10 kg with spacing as low as 155 mm. Developed in the most demanding automation applications; it is the leading platform for speed, precision, and quality.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-62946 v3
Weight 0.0 kg
Dimensions (L x W x H) 0 x 0 x 0 mm
Unit price $0.00 CAD
Use case Other Equipment
Application Other
Assembly time 0:00

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-62946 v3
Weight 0.0 kg
Dimensions (L x W x H) 0 x 0 x 0 mm
Unit price $0.00 CAD
Use case Other Equipment
Application Other
Assembly time 0:00

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback