Power Switch Module Datasheet
Contents
![Cover image of technical document](https://vention.io/cdn-cgi/image/format=auto,width=1000/https://assets.vention.io/images/000/005/927/large/ce-md-005-0000--exploded-view-hero-small.png?1626793026)
Overview
The Power Switch Module (CE-MD-005-0000), extends MachineMotion 2’s functionality with an integrated solid-state relay, which lets you switch various AC-powered devices on and off.
This plug-and-play module requires just three connections: one to the MachineMotion 2 controller, one to an AC power outlet, and one to the device to control.
Compatible modules, including the Power Switch Module (CE-MD-004-0000), can also be daisy chained one after the other, making it possible to connect up to eight modules per MachineMotion 2 controller.
Features
● Switch AC loads up to 15 A at 120 VAC or 10 A at 230 VAC.
● Support various loads with two types of output connectors: one NEMA 5-15R, and one, terminal block.
● Connect compatible modules via daisy chain.
● Configurable address.
● Plug-and-play to access from the Control Center, MachineLogic and Python API.
Programming options
Program the Pushbutton Module using [MachineLogic] or the [Python API]. It can also be accessed from the Control Center.
Technical Specifications
General
Item | Specification |
---|---|
Part Number | CE-MD-005-0000 |
Certifications |
|
Temperature Range | 0 to 40°C |
Max temperature rise from ambient at full load | 32°C |
Dimensions | 66 x 178 x 133.0 mm |
Weight | 0.95 kg |
Material |
|
Max combined output current, OUT1 + OUT2 | 15 A at 120 VAC, 10 A at 230 VAC |
Max voltage drop, POWER to OUT1/OUT2 | 1.30 V |
POWER Input Connector
Item | Specification |
---|---|
Type | IEC C14 |
Supply Voltage Range | 100-240 VAC |
Max supply current | 15 A at 120 VAC, 10 A at 230 VAC |
CTRL IN Male M12 connector pinout
Pin | Description |
---|---|
Pin 1 | 24 VDC (input) |
Pin 2 | Ground (input) |
Pin 3 | RS-485 A (input) |
Pin 4 | RS-485 B (input) |
Pin 5 | Reserved |
Pin 6 | Reserved |
Pin 7 | N/A |
Pin 8 | Reserved |
CTRL OUT Female M12 connector pinout
Pin | Description |
---|---|
Pin 1 | 24 VDC (output) |
Pin 2 | Ground (output) |
Pin 3 | RS-485 A (output) |
Pin 4 | RS-485 B (output) |
Pin 5 | Reserved |
Pin 6 | Reserved |
Pin 7 | N/A |
Pin 8 | Reserved |
OUT1 Output connector
Item | Specification |
---|---|
Type | NEMA 5-15R |
Maximum Output Voltage | 125 VAC |
Maximum Output Current | 15 A |
OUT2 Output connector
Item | Specification |
---|---|
Type | Terminal block, screw connections |
Output Voltage Range | 100-240 VAC |
Maximum Output Current | 15 A at 120 VAC, 10 A at 230 VAC |
Conductor diameter | 24 AWG to 10 AWG |
Conductor stripping length | 7 mm |
Screw terminal torque | 0.55 N·m ± 0.05 N·m |
Power Switch module address configurations
Below are the valid address configurations that can be used for the Power Switch module