
Vention Modular Vacuum Gripper, Medium (75mm Cups)
This adjustable vacuum gripper is designed to work out of the box with Vention’s Rapid Series Palletizers and any other pick & place application. Featuring four Piab 75mm suction cups and four 90mm arms, this gripper can pick cardboard boxes up to 20kg and mount to any cobot using an ISO50 flange (50mm bolt pattern and 6mm bolts). Each arm can be rotated up to 90° and the suction cups can be moved 55mm along the slot of the arms, allowing for flexibility based on box size. Detailed specifications can be found in the technical document below. Made to be used in combination with the PiClassic Vacuum Generator (PR-PB-001-0001).
| Technische Zeichnung | |
|---|---|
| Technische Zeichnung | |
| 2D-Modell | |
| 3D-Modell |
| Technische Dokumentation | |
|---|---|
| Technische Dokumentation | |
| Vention Modular Gripper |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | MO-GR-100-1075 |
| Einzelpreis | $1,743.06 USD |
| Gewicht | 1.598 kg |
| Abmessungen (L x B x H) | 295.5 x 295.5 x 93 mm |
| Material | 6061-T6 |
| Oberflächenbeschaffenheit | Black Anodized |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Suction Cups | 4 |
$1,743.06 USD
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.