
Vention Modular Vacuum Double Gripper, Large (75mm Cups)
This vacuum gripper is designed to work out of the box with Vention’s Rapid Series Palletizers and any other pick & place application. Made for dual gripping and featuring eight Piab 75mm suction cups and 180mm arms, this gripper can pick cardboard boxes up to a combined 37.5kg and mount to any cobot using an ISO50 flange (50mm bolt pattern and 6mm bolts). Each arm can be rotated up to 90° and the suction cups can be moved 145mm along the arm slot, allowing for flexibility based on box size. Detailed specifications can be found in the technical document below. Made to be used in combination with the PiClassic Vacuum Generator (PR-PB-001-0001).
| Technische Zeichnung | |
|---|---|
| Technische Zeichnung | |
| 2D-Modell | |
| 3D-Modell |
| Technische Dokumentation | |
|---|---|
| Technische Dokumentation | |
| Vention Modular Gripper |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | MO-GR-200-2075 |
| Einzelpreis | $4,647.41 USD |
| Gewicht | 3.301 kg |
| Abmessungen (L x B x H) | 667 x 295.5 x 93 mm |
| Material | 6061-T6 |
| Oberflächenbeschaffenheit | Black Anodized |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Suction Cups | 8 |
$4,647.41 USD
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.