Teilebibliothek

PR-SP-002-0035
Spin Robotics SD35V Collaborative Robot Screwdriving Kit with Vacuum
The SD35V is equipped with a vacuum kit to handle non-magnetic screws. The SD35V is easy to setup straight from the box, and easy to operate. The SD35V features quality and consistency with precise force control, angel monitoring and intelligent error detection. The SD35V can do 0,15 - 3,5Nm. The SD35V can run at 30 - 750 rpm. This kit includes the SD35V collaborative screwdriver, SpinBridge, SpinMount, Spin Dashboard software, Vacuum kit and Vacuum tips for bit. This kit is recommended to be purchased with the Pneumatic Air Preparation Station (CA-AP-001-0002).
| Technische Zeichnung | |
|---|---|
| Technische Zeichnung | |
| 2D-Modell |
| Technische Dokumentation | |
|---|---|
| Technische Dokumentation | |
| PR-SP-002-0XXX 01-00-0XXX SDV Spin User manual QR+link | |
| Spin Robotics Terms and conditions | |
| PR-SP-003-000X 01-00-00XX Spin Mount UR User manual QR+link | |
| PR-SP-003-0001 01-00-0003 V1.1 1 |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | PR-SP-002-0035 |
| Einzelpreis | $14,148.47 USD |
| Gewicht | 2.4 kg |
| Abmessungen (L x B x H) | 560 x 380 x 160 mm |
| Material | N/A |
| Oberflächenbeschaffenheit | N/A |
| Spec Attribute | Spec Value |
|---|---|
| Gripper Mechanical Information | |
| Min. Ambient Temperature | 0 deg C |
| Max. Ambient Temperature | 50 deg C |
| Spec Attribute | Spec Value |
|---|---|
| Gripper Communication/Control/Electrical | |
| Motor Power Supply | 70 W |
| Port | 2 x Ethernet |
| Spec Attribute | Spec Value |
|---|---|
| Fastening and Joining | |
| Max. Screw Length | 35 mm |
| Speed | 750 rpm |
| Screw Detection | Non-magnetic |
$14,148.47 USD
Verkauft von VentionVersand aus Spin Robotics
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.