Teilebibliothek

PR-SZ-001-0129
Electric Vacuum Generator System with 2 Suction Cups
Complete vacuum system for connecting to lightweight robots with CobotPump for Universal Robots (Compatible with UR3, UR5 & UR10). Vacuum rating of 12 l/min. Maximum load capacity: up to 2kg with this VEE end effector or up to 10kg with a 3D printed end effector made on Schmalz SLG Configurator. These are theoretical numbers that must be confirmed including other variables such as material type and load case. Includes a URcap valid for Polyscope 3.12 & higher (CB series) or 5.5 & higher (e-Series). URCap available for download on the manufacturer's website.
| Technische Zeichnung | |
|---|---|
| Technische Zeichnung | |
| 3D-Modell |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | PR-SZ-001-0129 |
| Einzelpreis | $4,920.36 USD |
| Gewicht | 1.6911 kg |
| Abmessungen (L x B x H) | 137 x 155 x 176 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Certification | CE |
$4,920.36 USD
Verkauft von VentionVersand aus Vention
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.