
Datalogic Laser Area Scanner - 3 OSSD Parent (auto-reset)
The Datalogic Laser Area Scanner (parent version with autoreset capability) is a compact and discrete safety device that unlocks auto-reset functionality by offering up to 3 simultaneous safety zones. Featuring a 5.5m radius safety zone, total and partial muting, and multiple zone monitoring, it can be used in a multitude of applications with restricted access such as palletizers and robot cells. Datalogic’s Laser Scanner can be used with Vention’s MachineMotion 2 controllers (CE-CL-010-0004 & CE-CL-010-0001) and Auto-Reset Safety Module (CE-SA-019-0001) to create a safe work environment. To use it as a standalone unit connected to a robot controller, an extra cable (CE-CA-106-2000) is required. Users will be able to define safety and muting zones with custom geometries suitable for a large array of applications. An e-stop module & reset (CE-SA-007-0000) is recommended. Add child units to create use multiple area scanners in sync. If this area scanner will be used for both reduced and estop, please purchase the appropriate number of extension cables CE-CA-102-x001__2.
| Technische Zeichnung | |
|---|---|
| Technische Zeichnung | |
| 3D-Modell |
| Technische Dokumentation | |
|---|---|
| Technische Dokumentation | |
| Datalogic Laser Scanner & Light Curtain User Manual | |
| Datalogic Area Scanner 3OSSDs - Instruction Manual |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | PR-DA-201-0489 |
| Einzelpreis | $2,813.84 USD |
| Gewicht | 3.84 kg |
| Abmessungen (L x B x H) | 113 x 102 x 151 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Robot Reach | 5500 mm |
| IP Rating | 65 |
| Included in the Box | Scanner, mounting brackets, cable & fasteners |
$2,813.84 USD
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.