Community-Designs

Test
Just For Test
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Designnummer | AS-WS-75171 |
| Gewicht | 9.99 kg |
| Abmessungen (L x B x H) | 360 x 630 x 675 mm |
| Anwendung | Assembly |
| Montagezeit | 00:30 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Montageanleitung | |
| ROI-Rechner | |
| 3D-Modell |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.3482 m² | 1 |

![Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-004-0001/polycarbonate-panel-clear-0-22-5-59mm.png)