New Modular Conveyor Ecosystem
Modular Conveyors That Move at Your Speed
Build fully tailored conveyor lines with modular components delivered in days. Fast, easy deployment with no complex programming.
Why Vention Conveyors?
Vention's modular conveyor systems provide a complete platform for diverse material handling needs. The plug-and-play architecture, including belt conveyors, roller conveyors, and auxiliary components, can be easily adapted to different facility layouts, throughput requirements, and production workflows. Designed for fast deployment and seamless integration, Vention's conveyors and conveying system support applications ranging from assembly and logistics to fully automated material handling. Discover how modular hardware and code-free software make it possible to design and deploy custom conveying systems in days.
Built for Real Operations, Delivered in 1 Week
Get up and running fast with conveyors built for real-world performance. See the key specifications that make Vention conveyors ready for your operation.
From order to delivery
Maximum Dynamic Load
Maximum Product Width
From order to delivery
Maximum Dynamic Load
Maximum Product Width
Conveyor Solutions for Every Application
Built for the Way You Move Materials
From assembly lines to warehouse logistics and packaging operations, Vention’s modular conveyor ecosystem adapts to your operation with faster deployment, simpler integration, and easier expansion over time.

Assembly Lines
Move products through workstations and inspection points with precise positioning.
Intralogistics
Transport, sort, and route products at high throughput for efficient order processing and fulfillment.
End-Of-Line Material Handling
Handle end-of-line operations from infeed through packing, sealing, and palletizing for shipment readiness.
Building or Retrofitting Your Facility?
Our material handling experts will help you scope, design, and commission complete conveyor systems tailored to your operation on your timeline. No charge.
The Complete Conveyor Ecosystem
All Components, One Platform
Build complete conveyor lines with modular components that work together seamlessly. From rollers and belts to motors and controls, everything is designed for quick assembly, easy integration, and reliable operation.

O-Ring Roller Conveyors
Stage and sequence products with zero-pressure accumulation for palletizing, order fulfillment, and tote management.
2-3 zones per section with independent motor control
40kg max payload per zone
Available in straight, skewed and curved configurations

Poly-V Roller Conveyors
Continuous transport for assembly lines and warehouse operations with optional accumulation for picking and staging applications.
One motor drives multiple sections for cost efficiency
Accumulation option supports up to 352 lbs per section
Available in straight and skewed configurations

Timing Belt Conveyors
Precise positioning and synchronized movement for assembly lines with customizable lengths, widths, and configurations including turns.
Precise positioning for robotic integration and assembly
Modular design supports straight runs and 90-degree turns
Fully customizable dimensions using modular components

Belt Conveyors
Transport products that need stable, level surfaces like buckets and containers with belt conveyors that handle diverse material handling applications.
Supports payloads up to 275 lbs
Available in widths from 12-48 inches and multiple lengths
Impregnated polyester fabric belt for reliable product transport

Product Pop-Up Transfer
Redirect products smoothly with compact 90-degree pop-up transfers that change direction without disrupting flow.
Handles up to 110 lbs with 1,700 PPH sorting capacity
Compact 28 inches module for space-efficient layouts
Anti-slip belts with internal guidance prevent jamming

Auxiliary Components
Complete your conveyor system with sensors, legs, and guardrails designed to integrate seamlessly with your workflow.
Keyence sensors for detection in challenging environments
Adjustable legs for custom height configurations
Flexible guardrails for precise product guidance

O-Ring Roller Conveyors
Stage and sequence products with zero-pressure accumulation for palletizing, order fulfillment, and tote management.
2-3 zones per section with independent motor control
40kg max payload per zone
Available in straight, skewed and curved configurations

Poly-V Roller Conveyors
Continuous transport for assembly lines and warehouse operations with optional accumulation for picking and staging applications.
One motor drives multiple sections for cost efficiency
Accumulation option supports up to 160 kg per section
Available in straight and skewed configurations

Timing Belt Conveyors
Precise positioning and synchronized movement for assembly lines with customizable lengths, widths, and configurations including turns.
Precise positioning for robotic integration and assembly
Modular design supports straight runs and 90-degree turns
Fully customizable dimensions using modular components

Belt Conveyors
Transport products that need stable, level surfaces like buckets and containers with belt conveyors that handle diverse material handling applications.
Supports payloads up to 125kg
Available in widths from 305-1219mm and multiple lengths
Impregnated polyester fabric belt for reliable product transport

Product Pop-Up Transfer
Redirect products smoothly with compact 90-degree pop-up transfers that change direction without disrupting flow.
Handles up to 50kg with 1,700 PPH sorting capacity
Compact 710mm module for space-efficient layouts
Anti-slip belts with internal guidance prevent jamming

Auxiliary Components
Complete your conveyor system with sensors, legs, and guardrails designed to integrate seamlessly with your workflow.
Keyence sensors for detection in challenging environments
Adjustable legs for custom height configurations
Flexible guardrails for precise product guidance
Intuitive Control
Set Up Your Conveyors Easily
Configure conveyor speed, sensors, and logic with an intuitive interface designed for operators. Either with no-code or python, no programming expertise is needed to get your line running efficiently

No-Code Programming
Set up and adjust conveyor operations through a simple interface accessible to all operators.
Zero-Pressure Accumulation
Program conveyor flow with zero-pressure staging to keep production moving smoothly and efficiently.
Smart Sensor Configuration
Configure optical sensors for precise box detection and accurate handling with intuitive controls.
Customer Stories
See Vention Conveyors in Action
Manufacturers across industries are deploying custom conveyor systems in weeks, not months. See how companies are transforming their operations with modular, plug-and-play solutions.


From Contract to Operational in 6 Weeks
Sports nutrition marketplace transformed order processing with a custom conveyor system delivered and operational in just 6 weeks versus 40-week competitor quotes.
Fully operational in 6 weeks, 6-8x faster than competitors
Processing 600+ orders per hour with increased throughput
Reallocated 15 workers to higher-value tasks


Production Line Conveyors Deployed in Just 15 Days
Leading seating manufacturer automated their new production line with modular conveyors deployed in just 15 days at 50% lower cost than traditional integrator quotes.
Deployed in 15 days at 50% lower cost than competitors
20% reduction in operating costs with streamlined production
15-month payback on automation investment
Explore Conveyors Design Templates
Start Customizing Your Conveyor Line
Browse conveyors designs created by Vention experts to spark ideas and give you a head start on building a cart that fits your exact workflow.
Get expert help designing your custom conveyor line.

Design, Program, and Simulate before Deployment
Build and validate your complete conveyor system with AI-powered cloud software. Design modular components, code-free tools, and simulation capabilities that help reduce uncertainty before investment.

Design Your Custom Conveyor Line
Configure your conveyor system in MachineBuilder with thousands of plug-and-play parts. Design independently or work with Vention application engineers at no charge.

Program and Test Before You Build
Program with code-free tools in MachineLogic, import your floor plan, and simulate operations with your products in a virtual environment to validate performance before investing.
Monitor & Improve
Operate with Full Visibility and Control
Built-in monitoring and support tools help reduce downtime, simplify troubleshooting, and improve performance without additional integration work.

Remote Support
Connect directly with experts to diagnose issues and reduce downtime quickly, without waiting for on-site service.
Connect to automation experts within 10 minutes
Screen share and live video for instant issue resolution
Vention experts have full context on your machine configuration

Remote View
Monitor your conveyors fleet in real time and replay key events to troubleshoot faster.
Stream live video of your active machines
Record and replay critical moments easily
Diagnose operational issues faster with visual context

MachineAnalytics
Track line performance with operational data that helps reduce downtime, improve output, and support proactive maintenance.
View your full fleet with role-based access and custom KPI alerts
Prevent downtime with activity logs and early anomaly detection
Track cycle times, throughput, and historical performance data
Conveyors Educational Resources
Resources to Start Building Fast
Access comprehensive documentation, technical guides, and tutorial videos to help you design, build, and optimize your custom conveyor line.
Contact Us
Ready to move faster? Talk to a conveyor expert within 24 hours.
Book a conveyor fit and feasibility review.