![Rotary Actuator V2](https://assets.vention.io/parts/images/MO-RM-002-0001__2/rotary-actuator-v2.png)
Rotary Actuator V2
$1,319.97 USD
Obsolete
Vention's Rotary Actuator achieves 360 degrees of motion without any limitations. The actuator features a 10:1 reduction ratio and a rated backlash of 13.6 arcmin for higher torque and precision. Both top and bottom plates are made to perfectly integrate with Vention extrusions. Top plate turns in the same direction as the output shaft. Compatible with Vention's NEMA 34 stepper motors.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-RM-002-0001__2 |
Weight | 5.53833 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 113.0 mm |
Unit Price | $1,319.97 USD |
Material | 6061-T6 Plates |
Surface finish | N/A |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 |
Light-Duty Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 1000 (Axially), 1100 (Radially) N |
Max Torque | 70 Nm |
Angular Range | 360 degrees |
Max Rotational Speed | 1350 degrees/s |
Displacement Ratio | 36 degrees/turn |
Mounting | 135 x 135 mm |
Compatible Parts
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![22.5x22.5mm (585mm) Aluminum Extrusion 22.5x22.5mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-006-0585/thumb_22-5x22-5mm-585mm-aluminum-extrusion.png)
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![45mm x 45mm Aluminum Gusset 45mm x 45mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0001/thumb_die-cast-gusset.png)
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
![157mm NEMA 34 Stepper Servo Motor 157mm NEMA 34 Stepper Servo Motor](https://assets.vention.io/parts/images/MO-SM-011-0000/thumb_157mm-nema-34-stepper-servo-motor.png)
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
![1x2 Hole Aluminum Assembly Plate 1x2 Hole Aluminum Assembly Plate](https://assets.vention.io/parts/images/ST-GP-001-0016/thumb_1x2-hole-aluminum-assembly-plate.png)
1x2 Hole Aluminum Assembly Plate
ST-GP-001-0016