Parts library

PR-ZI-001-0031
Zimmer Group UR Small Parts Electric Gripper Package 13mm Stroke Per Jaw
The GEP2000 series electric gripper is ideal for bin-picking, material handling or other applications where compressed air is not available. The 2-jaw parallel gripper is easily and safely controlled via digital I/O. Jaw position feedback is provided via a 0-10V analog signal that can be easily configured with URCap. The package includes the electric 2-jaw parallel gripper GEP2013IO-B-12-01 (13 mm stroke per jaw), APR000018 adapter plate and URCap available for download on the manufacturer's website.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-ZI-001-0031 RSB-01-31-00001-A -Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-ZI-001-0031 |
| Unit Price | $2,029.27 USD |
| Weight | 0.77 kg |
| Dimensions (L x W x H) | 300 x 200 x 200 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.