
Coval Vacuum Area Gripper-G0 350mmx250mm with Foam for UR20 and UR30
The CVGC carbon vacuum grippers may also be used with an independent vacuum generator. Depending on the application, an external generator may be necessary (a blower, an electric vacuum pump, or a multi-stage CMS HD series generator.). The CVGC carbon vacuum gripper GO version are equipped with a VRU series vacuum rotary union, ensuring vacuum supply to the gripper via an external source. The VRU's robust and lightweight design provides a direct connection between the robot and the gripper, while also allowing an external vacuum supply to the gripper. Its continuous rotation system avoids coiling of the hose and eliminates force constraints when used with collaborative robots. Three standard sizes enable you to choose the CVGC best suited to your requirements and handle a variety of loads: corrugate, plastics, metal/glass plates, etc.. Max load capacity of 100KG at 65% vacuum (no safety factor) for a gripper with foam interface covered 100% by the load, on a rigid and airtight surface.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Terms Conditions - COVAL EN-v4.1 | |
| Coval - URCap Plugin Guide-EN | |
| PR-CO-00X-000X CVGC Brochure 2025 Imperial | |
| PR-CO-00X-000X CVGC Brochure 2025 Metric | |
| cvgc g0 instructions coval en 2024 v1-1 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-CO-007-0004 |
| Unit Price | $3,829.07 USD |
| Weight | 1.79 kg |
| Dimensions (L x W x H) | 410 x 305 x 155 mm |
| Material | Aluminum, Plastic, Carbon Fiber, Foam |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.