
Smartshift Automatic Electric and Pneumatic Tool Changer for UR and Fanuc CRX (Robot and Tool Sides)
Pneumatic and electrical automatic tool changer for light industrial and collaborative robots. Robot side and tool side included. The tool changer clutch makes it easy to deploy and redeploy tools in seconds. It enables the robot to manage various tasks without stopping unscrewing the tools. Robot compatibility: Universal Robots and robots with a similar flange. For UR models, URCap available for download on the manufacturer's website. Handling payload up to: 20 kg. Electrical connection: M8 8 pins available with 24V 1A. Pneumatic connection: 4 x G 1/8in elbow fittings for 6mm OD tubing. Material: Anodized aluminum and PETP.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-CQ-001-0429 |
| Unit Price | $1,034.00 USD |
| Weight | 0.075 kg |
| Dimensions (L x W x H) | 115 x 140 x 103 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.