Parts library

PR-CQ-001-0430
Smartshift Automatic Electric and Pneumatic Tool Changer for Doosan (Robot and Tool Sides)
Pneumatic and electrical automatic tool changer for light industrial and collaborative robots. Robot side and tool side included. It enables the robot to manage various tasks without stopping unscrewing the tools. Robot compatibility: Universal Robots and robots with the same flange. Handling payload up to: 20 kg. Electrical connection: M8 8 pins 24V 1A. Pneumatic connection: 4 x G 1/8in elbow fittings for 6mm OD tubing. Material: Anodized aluminum and PETP.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-CQ-001-0430 |
| Unit Price | $1,034.00 USD |
| Weight | 0.5 kg |
| Dimensions (L x W x H) | 115 x 140 x 103 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.