Parts library

PR-SK-001-0549
SCHUNK Large Collaborative Electric Gripper for UR
The Co-Act EGP-C 64 NN URID is a 2-Finger, 24VDC Electric Collaborative gripper, powered by SCHUNK. Designed for easy Integration to UR3, UR5, UR10 and UR16 cobots. Incremental force adjustment (50,100% of 230N), 10 mm stroke/Finger. Recommended workpiece weight 1.15 kg (Friction grip). The gripper is equipped with a UR specific flange adaption and pre-wired M8 communication cable. Kit includes set of 2 fingers for part size range 19.5-39.5 mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SK-001-0549 |
| Unit Price | $2,481.00 USD |
| Weight | 1.11 kg |
| Dimensions (L x W x H) | 230 x 126 x 93 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Payload | 1.15 Kg |
| Stroke | 20 mm |
| Grip Force | 230 N |
| Compatible With | Compatible With UR3, UR5, UR10 and UR16 |
Questions about this part?
Post a question on Vention community forum for insights on this part.