Parts library

PR-SK-106-0204
SCHUNK EGU 60 Universal Gripper For Fanuc
SCHUNK EGU 60-MB-M-B two finger universal gripper for maximum workpiece variety with maximum process robustness. It has a max gripping force of 1300 N and a stroke per jaw of 60 mm. The gripper comes with the necessary components to connect it directly to the robot arm and two fingers. See technical specifications table below for more information regarding this part.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SCHUNK EGU operating manual | |
| SCHUNK software downloads | |
| SCHUNK EGU commissioning instructions for Fanuc CRX | |
| SCHUNK EGU assembly instructions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SK-106-0204 |
| Unit Price | $5,587.00 USD |
| Weight | 4 kg |
| Dimensions (L x W x H) | 172 x 93 x 240 mm |
| Material | multiple |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Payload | 4 Kg |
| Supply Voltage | 24 V |
| Grip width range | 99 mm |
| Grip Force | 1300 N |
| Repeatability Including Backlash | 0.03 mm |
| Max Linear Speed | 110 mm/s |
| Max Acceleration | 650 mm/s2 |
| Current Consumption | 0.84 A nominal |
| IP Rating | 67 (electronics), 20 (Guide/Base jaws) |
| Clean Room | Cleanroom class ISO 14644-1:2015 (Grade 6) |
Questions about this part?
Post a question on Vention community forum for insights on this part.