Parts library

PR-MB-001-0210
SCARA Robot Adapter For 20mm Quill
Black anodized aluminium tool adapter for SCARA robots and tools with ISO 50 flange. Attach it directly to the robot's 20mm quill. You can attach any tool or tool changer that fits with robots that have ISO 50 flanges. The adapter includes 2 x M5 fasteners.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-MB-001-0210 |
| Unit Price | $336.88 USD |
| Weight | 0.13 kg |
| Dimensions (L x W x H) | 63 x 63 x 35 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.