vention-logo-sm
Parts library
Robot Safety Module (no MachineMotion)
CE-SA-016-0002

Robot Safety Module (no MachineMotion)

Vention

The Robot Safety Module with no MachineMotion (RSM) CE-SA-016-0002, is intended to interface with a robot to offer access to specific safety functions. The Safety IN port and the Reduced port are connected to safety modules which change the state of the robot. The RSM is a compact yet powerful safety solution designed for seamless integration with robotic systems. Featuring standard emergency stop functionality, direct robot emergency stop support, and a dedicated chain for mode transitions, the RSM ensures swift and reliable response in critical situations. With configurable heads-up delay and a latching mechanism for manual reset, it offers versatility and enhanced safety protocols.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Robot Safety Module (No MachineMotion) Datasheet
EU Declaration of Conformity - Safety Modules
Vention SISTEMA-library 2024-04-02

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberCE-SA-016-0002
Unit Price$2,445.10 USD
Weight1.9 kg
Dimensions (L x W x H)178 x 157.5 x 135 mm
Spec AttributeSpec Value
Technical Specifications
Supply Voltage24 V
CertificationCE, IP54
Temperature Range0 to 40 °C
Included in the Box1x Robot Safety Module (CE-SA-016-1002), 1x Power Supply, 24V 94W Female M12 5-Pin (CE-PS-024-0094), 1x MachineMotion 2 Safety Extension cable - 5m (CE-CA-102-5001), 1x MachineMotion 2 Safety Jumpers (CE-SA-102-0001), 1x Robot Safety Module “TO ROBOT” cable (CE-SA-111-00011), 1x MachineMotion 2 Safety IN Pigtail cable (CE-CA-105-2000), 1x Mounting Bracket (CE-HW-005-1002), 2x M8 x 18mm Screws (HW-FN-003-0018), 2x M8 Drop-in Spring Loaded T-Nuts (HW-FN-002-0001)

$2,445.10 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.