Parts library

MO-PT-001-0003
Right Angle Reduction Gearbox, 5:1
This right-angle gearbox is equipped with a 5:1 planetary gear reduction. The gearbox has a input and output which match all other Vention NEMA 34 products allowing it to be installed in any power-train. Gearbox output will have 5 times the torque of the input device.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-PT-001-0003 |
| Unit Price | $688.67 USD |
| Weight | 2.19 kg |
| Dimensions (L x W x H) | 183.1 x 86 x 136.1 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Torque | 45 Nm |
| Compatible With | All Vention actuators and motors |
| Included in the Box | 4X HW-FN-005-0020 |
Questions about this part?
Post a question on Vention community forum for insights on this part.