Quick Release Robot Baseplate for UR5 (Robot and Mounting Plate Interfaces)
$2,730.27 USD
Ships in 5 days
Quick release base plate to redeploy your Universal Robots UR5. A pin enables the robot to be released from its current position and moved to a new position. No unscrewing required. Secures zero-positioning every time.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CQ-001-0440 |
Weight | 2.1 kg |
Dimensions (L x W x H) | 53.0 x 150.0 x 186.0 mm |
Unit Price | $2,730.27 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
Robot Handle for UR3
PR-CQ-001-0396
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585