Pneumatic 2-finger parallel gripper
$2,927.29 USD
Obsolete
Complete pneumatic 2-finger gripper kit for plug-&-play application with Universal Robots. Includes valves, sensors, interface electronics, adapter plates and URCap program to interface to UR robot controller. 10mm stroke per jaw. Maximum gripping force of 660N. Air inlet: 6mm OD hose.
Recommended for use on UR5/UR10 with payloads of 3.3 kg. In the box: gripper, 2 aluminum finger blanks, accessories and manuals.
Finger blanks must be machined based on your specific application. Compressed air supply required (no external valves needed).
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SK-001-0057 |
Weight | 1.72 kg |
Dimensions (L x W x H) | 126.0 x 126.0 x 218.0 mm |
Unit Price | $2,927.29 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087