Parts library

CE-SA-018-0001
Mode Switching Safety Module
The Mode Switching Safety Module (CE-SA-018-0001) is a compact safety solution ideal for machine environments. With standard emergency stop support, compatibility with redundant OSSD signals, and interdependent ports, it ensures robust safety. Featuring a latching mechanism for manual reset and the ability to operate without manual reset in specific applications, it offers flexibility and efficiency. Its mode switching feature requires two connected safety devices for comprehensive coverage, with the option to connect to other modules for enhanced safety protocols.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Mode Switching Safety Module Datasheet | |
| Safety Modules Use Case Reference Guide | |
| EU Declaration of Conformity - Safety Modules | |
| Vention SISTEMA-library 2024-04-02 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SA-018-0001 |
| Unit Price | $2,131.65 USD |
| Weight | 1.9 kg |
| Dimensions (L x W x H) | 178 x 157.5 x 135 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Supply Voltage | 24 V |
| Certification | CE, IP54 |
| Temperature Range | 0 to 40 °C |
| Included in the Box | 1x Mode Switching Safety Module (CE-SA-018-1001), 1x MachineMotion 2 Safety Extension cable - 5m (CE-CA-102-5001), 1x MachineMotion 2 Safety Jumpers (CE-SA-102-0001), 4x Safety Device Jumper - (CE-SA-125-0001), 1x Mounting Bracket (CE-HW-005-1002), 2x M8 x 18mm Screws (HW-FN-003-0018), 2x M8 Drop-in Spring Loaded T-Nuts (HW-FN-002-0001) |
Questions about this part?
Post a question on Vention community forum for insights on this part.