Parts library

CE-SA-018-0001__2
Mode Switching Module AI
The Mode Switching Safety Module AI, is a compact safety solution ideal for machine environments. With standard emergency stop support, compatibility with redundant OSSD signals, and interdependent ports, it ensures robust safety. Featuring a latching mechanism for manual reset and the ability to operate without manual reset in specific applications, it offers flexibility and efficiency. Its mode switching feature requires two connected safety devices for comprehensive coverage, with the option to connect to other modules for enhanced safety protocols.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model | 
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Mode Switching Safety Module AI Datasheet | |
| Safety Modules Use Case Reference Guide | |
| VENTION-AI-ecosystem SISTEMA-LIBRARY 2025-05-05 | |
| EU Declaration of Conformity - Safety Modules AI | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | CE-SA-018-0001__2 | 
| Unit Price | $2,131.65 USD | 
| Material | NA | 
| Surface Finish | NA | 
| Spec Attribute | Spec Value | 
|---|---|
| Technical Specifications | |
| Supply Voltage | 24 V | 
| Ingress Protection Rating | IP54 | 
| Certification | CE | 
| Temperature Range | 0 to 40 °C | 
| Compatible With | MachineMotion AI (CE-CL-030-0000, CE-CL-030-1500, CE-CL-031-0000 & CE-CL-031-3000) | 
| Included in the Box | 1x Mode Switching Safety Module (CE-SA-018-1002), 1x MachineMotion Safety Extension cable - 5m (CE-CA-102-5001), 1x MachineMotion Safety Jumpers (CE-SA-102-0001), 2x Safety Device Jumper - (CE-SA-125-0001), 1x Mounting Bracket (CE-HW-005-1002), 2x M8 x 18mm Screws (HW-FN-003-0018), 2x M8 Drop-in Spring Loaded T-Nuts (HW-FN-002-0001) | 
Questions about this part?
Post a question on Vention community forum for insights on this part.