Parts library

HW-HA-001-0001
Magnetic Tool Holder, 24" Long
Heavy-Duty, permanent magnet holds large or small tools and metal parts securely in place. Perfect for workshops and manufacturing facilities, these tool holders are held firmly in place by welded tabs, with clearance holes for M6 mounting screws. The magnets can hold up to 20 lbs per inch.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-HA-001-0001 |
| Unit Price | $52.95 USD |
| Weight | 1.74 kg |
| Dimensions (L x W x H) | 610 x 29 x 41 mm |
| Material | Steel |
| Surface Finish | Nickel Plated |
| Associated Fasteners | 2 x HW-FN-002-0004, 2 x HW-FN-005-0014 |
| Light Duty Fasteners | 2 x HW-FN-002-0004 |
Questions about this part?
Post a question on Vention community forum for insights on this part.