Parts library

CE-CA-105-2000__2
MachineMotion 2 Safety IN Pigtail Cable - 2m
2m Safety IN 12-pin M12 to pigtail cable for connecting 3rd party safety devices to the MachineMotion 2 controller. Cable diameter of 8mm
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| MachineMotion Safety Cable Pin Out |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CA-105-2000__2 |
| Unit Price | $42.67 USD |
| Weight | 0.146 kg |
| Dimensions (L x W x H) | 2000 x 10 x 10 mm |
| Material | None |
| Surface Finish | None |
Questions about this part?
Post a question on Vention community forum for insights on this part.