Large Collaborative Electric Gripper for Doosan
$2,374.00 USD
Ships in 7 days
The Co-Act EGP-C 64 NN-M-1013 is a 2-Finger, 24VDC Electric Collaborative gripper, powered by SCHUNK. Designed for easy integration to Doosan M/A/H cobots. Incremental force adjustment (50,100% of 230N), 10 mm stroke/Finger. Recommended workpiece weight 1.15 kg (Friction grip). The gripper is equipped with a Doosan specific flange adapter and pre-wired M8 communication cable. Kit includes set of 2 Fingers for part size range 19.5 – 39.5 mm.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SK-001-0548 |
Weight | 1.11 kg |
Dimensions (L x W x H) | 230.0 x 126.0 x 93.0 mm |
Unit Price | $2,374.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Payload | 1.15 Kg |
Stroke | 20 mm |
Grip Force | 230 N |
Compatible With | Doosan M, A and H Series |
Compatible Parts
Belt Rack Actuator
MO-LM-042-0000