Keyence Light Curtains - 745mm (Safety Module Compatible)
$1,938.40 USD
Ships in 3 days
The Keyence safety light curtain is composed of a sender/receiver pair of 36 beam axes offering hand protection resolution. This product requires 24 VDC, with an operating distance of 0.2 to 15m, with a category 4 safety rating and IP65/IP67. Also includes the brackets to mount the light curtain on a Vention structure. Includes cables CE-SA-118-0001 & 2x CE-SA-119-0001 which are required to connect the Light Curtain to the Safety Module (CE-SA-008-0000_2).
Length:
Quantity:
Technical Drawings
Technical Documents
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-KE-101-0003 |
Weight | 1.891292 kg |
Dimensions (L x W x H) | 720.0 x 32.0 x 38.0 mm |
Unit Price | $1,938.40 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Included in the Box |
|
Compatible Parts
Datalogic Light Curtain Kit - 750mm
PR-DA-001-0295
Datalogic Laser Area Scanner - Parent (stand-alone)
PR-DA-001-0489
Datalogic Laser Area Scanner - Child
PR-DA-001-0582
Left Gate Bolt without Interlock
ST-SE-006-1011 v2
Datalogic Light Curtain Kit - 1500mm
PR-DA-001-0296
Safety Interlock Door Switch
CE-SA-010-0000
Right Gate Bolt with Interlock
ST-SE-006-0001 v2
Right Gate Bolt without Interlock
ST-SE-006-0011 v2
Left Gate Bolt with Interlock
ST-SE-006-1001 v2